Rotaries

Destaco�s DRF Series of rotary actuators are designed for shaft mounting and excellent for diverter gates, escapements, and ejection stations.

DRG-094M

These new DIRECTCONNECT, shaft mount rotary actuators, are an excellent choice for diverter gates, escapements and ejection stations where low precision end stop positioning and backlash are acceptable.
  • Infinitely adjustable within rotation range
  • Multiple mounting locations
  • Highly configurable. Multiple options
Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 0.94
Weight (lb) 1
Maximum Torque at 100psi/7bar (in-lb) 17.3
Max Payload (lb) 1.5
Displacement (in³) 0.55
Maximum Torque at 100psi/7bar (in-lb) 17.3
Weight (kg) 0.45
Maximum Torque at 100psi/7bar (Nm) 1.9
Imperial or Metric Product Metric Version
Maximum Torque at 100psi/7bar (Nm) 1.9
Max. Payload (kg) 0.68
Pressure Range (bar) 40-100 psi
Cylinder Bore (mm) 23.8
Displacement (cm³) 9.01
Product Type Zero Backlash
Temp Range Standard -35° to 80°C (-30° to 180°F)
Direct Connect Yes
Product Series DRG
Repeatability ±0.02°
Actuation (Open/Closed) (Sec) 0.38
Over Travel (Degrees) 1° to 3°
Product Function Rotary Positioning
Max Rotation (Degrees) 180
Clean Room 100