Rotaries

Destaco�s DRF Series of rotary actuators are designed for shaft mounting and excellent for diverter gates, escapements, and ejection stations.

DRG-106M

These new DIRECTCONNECT, shaft mount rotary actuators, are an excellent choice for diverter gates, escapements and ejection stations where low precision end stop positioning and backlash are acceptable.
  • Infinitely adjustable within rotation range
  • Multiple mounting locations
  • Highly configurable. Multiple options
Visit Product Series:
CAD
Product Details Unit View:
Maximum Torque at 100psi/7bar (in-lb) 33.2
Weight (lb) 2.5
Maximum Torque at 100psi/7bar (in-lb) 33.2
Cylinder Bore (in) 1.06
Displacement (in³) 1.16
Max Payload (lb) 4.0
Cylinder Bore (mm) 27
Weight (kg) 1.1
Maximum Torque at 100psi/7bar (Nm) 3.8
Imperial or Metric Product Metric Version
Maximum Torque at 100psi/7bar (Nm) 3.8
Max. Payload (kg) 1.8
Pressure Range (bar) 40-100 psi
Displacement (cm³) 19.01
Direct Connect Yes
Product Function Rotary Positioning
Max Rotation (Degrees) 180.0
Over Travel (Degrees) 1° to 3°
PublishedDate 1674481836296
Product Series DRG
Repeatability ±0.02°
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.6
Clean Room 100
Product Type Zero Backlash
Product Accessories
SLKT-224
SEAL KIT,DRG,ROT ADJ.-106
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4mm,PROFILE,PNP,QD - REPLACE REFERENCES OHSP-006 & OHSP-008
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
SENSOR,HALL,4MM,PNP,90DEG,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
SENSOR,HALL,4MM,NPN,90DEG,Q.D.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
QUICK DISCONNECT 5 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-222
SEAL KIT,DRG&DRF,BODY-106
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
Throttle nonreturn valve
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top