Rotaries

Destaco�s DRF Series of rotary actuators are designed for shaft mounting and excellent for diverter gates, escapements, and ejection stations.

DRG-131M

These new DIRECTCONNECT, shaft mount rotary actuators, are an excellent choice for diverter gates, escapements and ejection stations where low precision end stop positioning and backlash are acceptable.
  • Infinitely adjustable within rotation range
  • Multiple mounting locations
  • Highly configurable. Multiple options
Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.31
Weight (lb) 5.4
Maximum Torque at 100psi/7bar (in-lb) 67.6
Maximum Torque at 100psi/7bar (in-lb) 67.6
Displacement (in³) 2.11
Max Payload (lb) 7.5
Weight (kg) 2.4
Imperial or Metric Product Metric Version
Maximum Torque at 100psi/7bar (Nm) 7.6
Maximum Torque at 100psi/7bar (Nm) 7.6
Max. Payload (kg) 3.4
Pressure Range (bar) 40-100 psi
Cylinder Bore (mm) 33.4
Displacement (cm³) 34.58
Clean Room 100
Temp Range Standard -35° to 80°C (-30° to 180°F)
Repeatability ±0.02°
Over Travel (Degrees) 1° to 3°
Direct Connect Yes
Max Rotation (Degrees) 180.0
Product Function Rotary Positioning
Actuation (Open/Closed) (Sec) 0.87
Product Series DRG
PublishedDate 1674481743130
Product Type Zero Backlash
Product Accessories
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4mm,PROFILE,PNP,QD - REPLACE REFERENCES OHSP-006 & OHSP-008
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
SENSOR,HALL,4MM,PNP,90DEG,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-228
SEAL KIT,DRG&DRF,BODY-131
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-038
PLUMB,FITTING,NPB,G1/8 TO 6MMOD TUBEPUSH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-048
Fitting Push-in 90 degree Elbow
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-230
SEAL KIT,DRG,ROT ADJ.-131
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-045
Fitting Push-in Straight
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-042
PLUMB,FITTING,ELB,G1/8 TO 6MMOD TUBEPUSH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
SENSOR,HALL,4MM,NPN,90DEG,Q.D.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top