Rotaries

Destaco�s RR-56 Series of heavy duty, flange output rotary actuators feature a low profile design and bearing supported turn table.

RR-76

THIS PRODUCT IS DISCONTINUED/NOT AVAILABLE. This heavy-duty rotary actuator is ideal for payloads up to 200 lbs [91Kg] in weight. They are available in standard 45, 90, 135 or 180 degrees of rotation. Optional shocks/stops, mid-stop and rotary manifold available.
  • Low profile and bearing supported turn table provides an extremely compact package for tight space applications
  • Payload can be connected directly to the turn table. Eliminates the need for a bearing block
  • Zero backlash, preloaded ball bearings, and slip fit dowel pins make this a very precise and repeatable rotary actuator
Visit Product Series:
CAD
Product Details Unit View:
Max Payload (lb) 200
Maximum Torque at 100psi/7bar (in-lb) 1900
Maximum Torque at 100psi/7bar (in-lb) 1900
Max Payload Inertia With Shocks (lb-in-sec²) 4.95
Weight (lb) 53
Displacement (in³) 62.6
Max Torque Mid-Stroke (in-lbs) 1900
Cylinder Bore (in) 3.375
Max Payload With Shocks (lb) 200
Max Torque End-Stroke (in-lbs) 950
Max Payload Inertia With Shocks (Nm-sec²) 0.5596
Pressure Range (bar) 40-100 psi
Maximum Torque at 100psi/7bar (Nm) 215
Maximum Torque at 100psi/7bar (Nm) 215
Weight (kg) 24
Displacement (cm³) 1025.83
Max. Payload (kg) 91
Max Payload With Shocks (kg) 91
Cylinder Bore (mm) 85.7
Imperial or Metric Product Imperial Version
Repeatability ±0.02'
Requires Articulation yes
Product Function Rotary Positioning
Max Rotation (Degrees) 180
Product Type Mid-Stop
Temp Range Viton 20'F - 300'F
Product Series RR
Actuation (Open/Closed) (Sec) 1.4
Product Accessories
OISP-017
SENSOR,INDUCTIVE,12MM,PNP,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-179
SEAL KIT,RR-76, HARDSTOPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-178H
SEAL KIT,BASE,RR-76, MID STOP, HYDRAULIC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-012
FLOW CONTROL,RR-66M,76M (G3/8 BSPP)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-177H
SEAL KIT,BASE, RR-76, HYDRAULIC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-011
FLOW CONTROL,RR-66,76 (3/8 NPT)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-169V
SEAL KIT, RR-76, MANIFOLD,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-168V
SEAL KIT, RR-76, MID STOP,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-029
PLUMB,ADAPTER,3/8 NPT (M),G3/8 BSPP (F)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-167V
SEAL KIT,BASE, RR-76,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-028
PLUMB,ADAPTER,1/8NPT (M),G1/8 BSPP (F)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017-C
Inductive NPN Sensor with M12 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017-C
SENSOR,INDUCTIVE,12MM,PNP,WITHOUT QUICK DISCONNECT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-018
QUICK DISCONNECT 5M CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017
SENSOR,INDUCTIVE,12MM,NPN,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-096
Sensorfixation
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.