Round Push-Through Gloveports

DESTACO's CRL Round Push-Through Gloveports are used in pharmaceutical or nuclear isolators and gloveboxes where applications require operators to work with potent or toxic materials.

The CRL Push-Through Glove System allows for the interchangeability between gloves, viewing windows, bag-outs, and plugs without losing enclosure containment or risking the spread of contamination. The two main components of the system are the enclosure ring, which mounts to the Glovebox wall and the support ring or accessory that creates a compression seal inside the enclosure ring.

DESTACO's CRL Push-Through Gloveport system can be mounted in a wide variety of materials including lexan, glass, and metal panels.

Minimum Push-Through Gloveport System requirements:

  • Enclosure Ring (Clamp In or Weld In)
  • Support Ring with Glove
  • Glove ejection tool

Features

  • Rapid glove changes with a minimized risk of exposure to the operator or the product.
  • Gloveports in Round configurations from 4"-15" diameter.
  • DESTACO offers CRL Oval Gloveports for increased reach by the operator and better ergonomics.
  • DESTACO's CRL push-through technology is compatible with most commercially available gloves.
  • The system does not rely on the glove bead to provide the seal giving the end user the flexibility to choose the right gloves for their applications.
  • Offers users the flexibility to install into the port a window, a plug, a bag out and many other custom applications.

Applications

Enclosure Ring Assembly - Clamp In, No Seals

SizeMaterialPart No.
4 inch Stainless Steel 304L 42916
6 inch Stainless Steel 304L 42924
Aluminum 6061 42925
8 inch Stainless Steel 304L 42686
Aluminum 6061 42687
12 inch Stainless Steel 304L 42930
Aluminum 6061 42931
15 inch Stainless Steel 304L 42936

 

Enclosure Ring Mounting Seals (Metal/Plastic Mount)

Required for installation of a Clamp-In Enclosure Ring Assembly in metal or plastic.

SizePart No.
Buna-NEPDMNeopreneViton®
4-inch 1-96,220 8-96,220 2-96,220 7-96,220
6-inch 1-96,231 8-96,231 2-96,231 7-96,231
8-inch 1-96,234 8-96,234 2-96,234 7-96,234
12 inch 1-96,240 8-96,240 2-96,240 7-96,240
15 inch 1-96,232 8-96,232 2-96,232 7-96,232

 

Enclosure Ring Mounting Seals (Glass Mount)

Required for installation of a Clamp-In Enclosure Ring Assembly in glass.

SizePart No.
Buna-NEPDMNeopreneViton®
4-inch 42920 42921 42922 42923
6-inch 42926 42927 42928 42929
8-inch 42688 42743 42689 42690
12 inch 42932 42933 42934 42935
15 inch 42937 42938 42939 42940

 

Enclosure Ring Assembly - Weld In, No Flange

Ring SizePart No.
4 inch 31938
6 inch 41300
8 inch 37969
12 inch 37973
15 inch 34866

 

 

Glove Support Ring

Required for installation of a glove

SizeGlove
Thickness
O-Ring Material / Part No.
Buna-NEPDMNeopreneViton®
4 inch Thin 43005 43006 43007 43008
6 inch Thin 37334 42962 42963 42964
8 inch Thin 37335 42731 31134 38144
Thick 42264 42742 41657 42700

 

 

Bag - PVC with Buna-N O-Ring Sealed into Cuff

Specify length.

SizePart No.
6 inch 38133
8 inch 21351
12 inch 32160
15 inch 34396

 

Bag Support Ring

Required for installation of a bag

SizeO-Ring Material
Buna-NEPDMNeopreneViton®
6 inch 37334 42974 42975 42976
8 inch 32158 42740 42693 42694
12 inch 32162 42977 42978 42979
15 inch 34394 42980 42981 42982

 

 

Ejectable Plug Assembly

Ejectable Plug Assembly

SizeO-Ring Material
Buna-NEPDMNeopreneViton®
4 inch 32128 42965 42966 42967
6 inch 32240 42968 42969 42970
8 inch 31856 42732 31136 38996
12 inch 32046 42971 42972 42973

 

 

Ejectable Window Assembly

Ejectable Window Assembly

SizeWindow MaterialO-Ring Material
Buna-NEPDMNeopreneViton®
4 inch Safety Glass (.25 inch thick) 42941 42943 31942 42942
6 inch Safety Glass (.38 inch thick) 31983 42946 42945 42944
Lexan (.38 inch thick) 38050 42949 42948 42947
8 inch Lexan (.38 inch thick) 32016 42741 42695 42696
Safety Glass (.25 inch thick) 17980 42767 42768 42769
12 inch Safety Glass (.25 inch thick) 30133 42950 42951 42952
Safety Glass (.38 inch thick) 42953 42954 30140 42955
Leaded Glass (.25 inch thick) 31269 42956 42957 42958
Lexan (.38 inch thick) 32020 42959 42960 42961

 

Locking Ring

Ring SizeMaterialsPart No.
4 inch PVC 20971
6 inch PVC 31919
8 inch PVC 17474
12 inch HDPE 31186
15 inch PVC 34377

 

 

Safety Cover

Safety Cover

SizeCover MaterialThicknessO-Ring Material
Buna-NNeopreneViton®
6 inch Aluminum 0.75 in. (19 mm) 35558 - -
Polyethylene 0.88 in. (22 mm) 38790 - -
8 inch Aluminum 0.62 in. (16 mm) - 33583 43357
Stainless Steel 0.62 in. (16 mm) - 41863 -
PVC 0.62 in. (16 mm) 33929 - -
12 inch Aluminum 0.62 in. (16 mm) 34028 - -
* Special * 38121 - -
15 inch Aluminum 0.62 in. (16 mm) 41263 - -

 

Spanner Wrench

For installation of a safety cover (Optional).

Spanner Wrench

SizePart No.
6 inch 36012
8 inch 33579
12 inch 41265
15 inch 41265

 

Ejection Tool

 Required for installation or replacement of a component (glove, bag, etc.) in an Enclosure Ring Assembly.

SizeDescriptionPart No.
4 inch Standard 32126
6 inch Standard 31990
Short, No Handle 39964
8 inch Standard 19842
Purge 30597
Short 31151
Short, No Handle 29194
12 inch Standard 31682
Purge 31456
15 inch Standard 34402

Viton® is a registered trademark of Dupont Dow Elastomers

 

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question