Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-190-25-TSA
CPI-190-25-TSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.9
Maximum Linear Adjustment (in)
2
Maximum Static Clamp Load (ft lb)
140
Tube Diameter (in)
0.98
Length (in)
7.66
Apple Core (in)
0.75
Apple Core (mm)
19
Weight (kg)
0.41
Maximum Linear Adjustment (mm)
50.8
Maximum Static Clamp Load (Nm)
190
Length (mm)
194.5
Tube Diameter (mm)
25
max_static_clamp_load_metric
190
Finish
Blue
PublishedDate
1704225319000
Product Function
Robotic Tooling
Product Type
Swivel Arm, "Extend Arm"
Material
Aluminum
DistributorGroup
End Effectors
Product Series
SA
Tube Size
25 mm
Apple Core Size
19
Back to Top