Length (in)
7.65
Maximum Static Clamp Load (ft lb)
140
Weight (lb)
1
Tube Diameter (in)
0.98
Weight (kg)
0.45
Maximum Static Clamp Load (Nm)
190
Length (mm)
194.4
Tube Diameter (mm)
25
max_static_clamp_load_metric
190
DistributorGroup
End Effectors
Product Function
Robotic Tooling