Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-240-25-TSA
CPI-240-25-TSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98
Maximum Static Clamp Load (ft lb)
140
Apple Core (in)
0.75
Maximum Linear Adjustment (in)
2
Weight (lb)
0.98
Length (in)
9.66
Length (mm)
245.3
max_static_clamp_load_metric
190
Tube Diameter (mm)
25
Maximum Static Clamp Load (Nm)
190
Weight (kg)
0.44
Apple Core (mm)
19
Maximum Linear Adjustment (mm)
50.8
Finish
Blue
Product Type
Swivel Arm, "Extend Arm"
Material
Aluminum
Tube Size
25 mm
Product Series
SA
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Apple Core Size
19
PublishedDate
1704225619000
Back to Top