Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-55-1-TSA
CPI-55-1-TSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Maximum Linear Adjustment (in)
2
Weight (lb)
0.83
Maximum Static Clamp Load (ft lb)
140
Length (in)
5.66
Tube Diameter (in)
1.00
Weight (kg)
0.38
max_static_clamp_load_metric
190
Maximum Static Clamp Load (Nm)
190
Apple Core (mm)
19
Tube Diameter (mm)
25.4
Length (mm)
143.7
Maximum Linear Adjustment (mm)
50.8
PublishedDate
1704226866000
Material
Aluminum
DistributorGroup
End Effectors
Product Series
SA
Product Function
Robotic Tooling
Tube Size
1.00 in
Apple Core Size
19
Finish
Silver
Product Type
Swivel Arm, "Extend Arm"
Back to Top