Maximum Static Clamp Load (ft lb)
140
Length (in)
5.65
Weight (lb)
0.93
Tube Diameter (in)
1.00
Tube Diameter (mm)
25.4
Maximum Static Clamp Load (Nm)
190
Weight (kg)
0.42
max_static_clamp_load_metric
190
Length (mm)
143.6
Product Type
Swivel Arm, "Extend Arm"