Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-55-150-TSA
CPI-55-150-TSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
140
Apple Core (in)
0.75
Weight (lb)
0.99
Tube Diameter (in)
1.50
Length (in)
5.94
max_static_clamp_load_metric
190
Apple Core (mm)
19
Tube Diameter (mm)
38.1
Length (mm)
150.9
Weight (kg)
0.45
Maximum Static Clamp Load (Nm)
190
Product Function
Robotic Tooling
Material
Aluminum
PublishedDate
1704223596000
DistributorGroup
End Effectors
Tube Size
1.50 in
Finish
Silver
Product Series
SA
Apple Core Size
19
Product Type
Swivel Arm, "Extend Arm"
Back to Top