Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-55-150-TSA-B112
CPI-55-150-TSA-B112
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
5.93
Tube Diameter (in)
1.50
Weight (lb)
1.03
Maximum Static Clamp Load (ft lb)
140
max_static_clamp_load_metric
190
Weight (kg)
0.47
Length (mm)
150.7
Tube Diameter (mm)
38.1
Maximum Static Clamp Load (Nm)
190
DistributorGroup
End Effectors
Tube Size
1.50 in
Product Type
Swivel Arm, "Extend Arm"
PublishedDate
1704226866000
Product Series
SA
Finish
Silver
Product Function
Robotic Tooling
Material
Aluminum
Back to Top