Apple Core (in)
0.75
Length (in)
7.66
Maximum Linear Adjustment (in)
2
Maximum Static Clamp Load (ft lb)
140
Weight (lb)
0.9
Tube Diameter (in)
1.00
Tube Diameter (mm)
25.4
Maximum Static Clamp Load (Nm)
190
max_static_clamp_load_metric
190
Length (mm)
194.5
Apple Core (mm)
19
Maximum Linear Adjustment (mm)
50.8
Weight (kg)
0.41
Product Type
Swivel Arm, "Extend Arm"