Maximum Static Clamp Load (ft lb)
140
Tube Diameter (in)
1.50
Weight (lb)
1.17
Length (in)
9.93
Maximum Static Clamp Load (Nm)
190
max_static_clamp_load_metric
190
Tube Diameter (mm)
38.1
Length (mm)
252.3
Weight (kg)
0.53
PublishedDate
1704223812000
Product Function
Robotic Tooling