webstrip_destaco
End Effectors
Destaco’s CPI-BS-1-3/8-4-24 Series of nest pad blocks feature backing plates and a urethane bar stock.

CPI-BS-1-1-1-24

Visit Product Series:
CAD

Product Details Unit View:
Backing Plate Height (in) 1
Length (in) 24
Height (in) 1
Height (mm) 25.4
Length (mm) 609.6
Product Series BS
Product Function Robotic Tooling
Product Type Nest Pad
DistributorGroup End Effectors
Material Urethane
Back to Top