destacofullWidthHeight
End Effectors
Destaco’s CPI-BS-1-3/8-4-24 Series of nest pad blocks feature backing plates and a urethane bar stock.

CPI-BS-1-1-4-24

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 24
Backing Plate Height (in) 1
Height (in) 1
Length (mm) 609.6
Height (mm) 25.4
Product Series BS
Material Urethane
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Nest Pad
Back to Top