CPI-BS-1-1/2-2-24

Model: CPI-BS-1-1/2-2-24

Category: Round Tooling

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

  • Urethane bar stock for nest pads
  • Includes backing plate
Length (mm) 609.6
Length (in) 24.000
Height (mm) 25.4
Height (in) 1.000
Material Urethane
Product Type Nest Pad
Backing Plate Height (in) 0.5
Product Series Description Urethane Bar Stock
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)