destacofullWidthHeight
End Effectors
Destaco’s CPI-BS-1-3/8-4-24 Series of nest pad blocks feature backing plates and a urethane bar stock.

CPI-BS-4-1-4-24

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 24
Height (in) 4
Backing Plate Height (in) 1
Height (mm) 101.6
Length (mm) 609.6
Product Series BS
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Nest Pad
Material Urethane
Back to Top