destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-05

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Apple Core (in) 0.75
Maximum Static Clamp Load (ft lb) 200
Weight (lb) 0.71
Length (in) 5.23
Weight (kg) 0.32
Maximum Static Clamp Load (Nm) 271
Tube Diameter (mm) 25.4
Length (mm) 132.8
Apple Core (mm) 19
max_static_clamp_load_metric 271
DistributorGroup End Effectors
PublishedDate 1704223813000
Product Function Robotic Tooling
Apple Core Size 19
Product Series ED
Product Type Swivel Arm
Finish Silver
Tube Size 1.00 in
Material Aluminum
Back to Top