destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-15

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.41
Apple Core (in) 0.75
Length (in) 15.11
Maximum Static Clamp Load (ft lb) 200
Tube Diameter (in) 1.00
Tube Diameter (mm) 25.4
Weight (kg) 0.64
Length (mm) 383.8
Maximum Static Clamp Load (Nm) 271
max_static_clamp_load_metric 271
Apple Core (mm) 19
DistributorGroup End Effectors
Product Series ED
Product Function Robotic Tooling
Finish Silver
Apple Core Size 19
Material Aluminum
Product Type Swivel Arm
Tube Size 1.00 in
Back to Top