destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-11

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 1.00 / 1.00
Length (in) 11.19
Tube Diameter (in) 1.00
Weight (lb) 1.15
Length (mm) 284.4
Weight (kg) 0.52
Tube Combinations (mm) 25.4 / 25.4
Tube Diameter (mm) 25.4
Tube Size 1.00 in / 1.00 in
Material Aluminum
Finish Silver
Product Type Swivel Arm
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series ED
Back to Top