destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-16

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Weight (lb) 1.5
Length (in) 16.16
Tube Combinations (in) 1.00 / 1.00
Tube Diameter (mm) 25.4
Weight (kg) 0.68
Tube Combinations (mm) 25.4 / 25.4
Length (mm) 410.6
Finish Silver
Product Function Robotic Tooling
PublishedDate 1704223813000
Product Series ED
Product Type Swivel Arm
Tube Size 1.00 in / 1.00 in
Material Aluminum
DistributorGroup End Effectors
Back to Top