destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-04

Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Tube Combinations (in) 1.00 / 1.00
Tube Diameter (in) 1.00
Length (in) 4.36
Weight (lb) 0.69
Tube Combinations (mm) 25.4 / 25.4
Weight (kg) 0.31
Tube Diameter (mm) 25.4
Apple Core (mm) 19
Length (mm) 110.7
Tube Size 1.00 in / 1.00 in
Product Type Swivel Arm
Finish Silver
Product Function Robotic Tooling
Material Aluminum
Product Series ED
Apple Core Size 19
DistributorGroup End Effectors
Back to Top