destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-14

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.38
Tube Diameter (in) 1.5
Apple Core (in) 0.75
Length (in) 14.14
Length (mm) 359.2
Weight (kg) 0.63
Apple Core (mm) 19
Tube Diameter (mm) 38.1
Product Type Swivel Arm
Material Aluminum
Finish Silver
Product Series ED
DistributorGroup End Effectors
Product Function Robotic Tooling
Apple Core Size 19
Tube Size 1.50 in
Back to Top