destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø25mm/1.00"

CPI-ED10-150-100-14

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 1.50 / 1.00
Weight (lb) 1.41
Length (in) 14.21
Tube Diameter (in) 1.50|1.00
Tube Diameter (mm) 38.1|25.4
Tube Combinations (mm) 38.1 / 25.4
Weight (kg) 0.64
Length (mm) 360.8
PublishedDate 1704223813000
Product Type Swivel Arm
Product Function Robotic Tooling
DistributorGroup End Effectors
Tube Size 1.50 in / 1.00 in
Product Series ED
Finish Silver
Material Aluminum
Back to Top