webstrip_destaco
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø40mm/1.50"

CPI-ED10-150-150-12

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.50|1.00
Length (in) 12.27
Tube Combinations (in) 1.50 / 1.50
Weight (lb) 1.31
Length (mm) 311.5
Weight (kg) 0.59
Tube Combinations (mm) 38.1 / 38.1
Tube Diameter (mm) 38.1|38.1
DistributorGroup End Effectors
Finish Silver
Product Type Swivel Arm
Tube Size 1.50 in / 1.50 mm
Product Series ED
Product Function Robotic Tooling
Material Aluminum
Back to Top