destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø40mm/1.50"

CPI-ED10-150-150-14

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.50|1.00
Length (in) 14.24
Tube Combinations (in) 1.50 / 1.50
Weight (lb) 1.45
Tube Diameter (mm) 38.1|38.1
Tube Combinations (mm) 38.1 / 38.1
Weight (kg) 0.66
Length (mm) 361.7
Product Type Swivel Arm
Tube Size 1.50 in / 1.50 mm
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series ED
Finish Silver
Material Aluminum
Back to Top