webstrip_destaco
End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED25-25-19-300

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 11.97
Apple Core (in) 0.75
Maximum Static Clamp Load (ft lb) 200
Tube Diameter (in) 0.98
Weight (lb) 1.2
max_static_clamp_load_metric 271
Weight (kg) 0.54
Apple Core (mm) 19
Length (mm) 303.9
Maximum Static Clamp Load (Nm) 271
Tube Diameter (mm) 25
Material Aluminum
Product Series ED
DistributorGroup End Effectors
Tube Size 25 mm
Product Type Swivel Arm
Finish Blue
Apple Core Size 19
Product Function Robotic Tooling
Back to Top