Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED25-25-19-400

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 15.88
Tube Diameter (in) 0.98
Maximum Static Clamp Load (ft lb) 200
Weight (lb) 1.48
Apple Core (in) 0.75
Apple Core (mm) 19
max_static_clamp_load_metric 271
Length (mm) 403.3
Weight (kg) 0.67
Maximum Static Clamp Load (Nm) 271
Tube Diameter (mm) 25
Apple Core Size 19
Material Aluminum
Product Series ED
DistributorGroup End Effectors
Tube Size 25 mm
Finish Blue
Product Type Swivel Arm
Product Function Robotic Tooling
Back to Top