destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED25-25-25-200

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 8.13
Tube Diameter (in) 0.98
Tube Combinations (in) 0.98 / 0.98
Weight (lb) 0.95
Tube Combinations (mm) 25 / 25
Tube Diameter (mm) 25
Length (mm) 206.6
Weight (kg) 0.43
Product Type Swivel Arm
Material Aluminum
Tube Size 25 mm / 25 mm
DistributorGroup End Effectors
Product Function Robotic Tooling
Finish Blue
Product Series ED
Back to Top