destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED25-25-25-300

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 0.98
Length (in) 12.03
Weight (lb) 1.22
Tube Combinations (in) 0.98 / 0.98
Length (mm) 305.5
Tube Diameter (mm) 25
Tube Combinations (mm) 25 / 25
Weight (kg) 0.56
Material Aluminum
Product Series ED
Tube Size 25 mm / 25 mm
Finish Blue
Product Type Swivel Arm
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top