destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED25-40-19-100

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 4.31
Tube Diameter (in) 1.57
Apple Core (in) 0.75
Weight (lb) 0.69
Length (mm) 109.5
Apple Core (mm) 19
Tube Diameter (mm) 40
Weight (kg) 0.31
Product Function Robotic Tooling
Material Aluminum
Product Series ED
Product Type Swivel Arm
Apple Core Size 19
DistributorGroup End Effectors
Finish Blue
Tube Size 40 mm
Back to Top