webstrip_destaco
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø25mm/1.00"

CPI-ED25-40-25-350

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 14
Tube Diameter (in) 1.57|0.98
Weight (lb) 1.41
Tube Combinations (in) 1.57 / 0.98
Tube Diameter (mm) 40|25
Length (mm) 355.8
Weight (kg) 0.64
Tube Combinations (mm) 40 / 25
DistributorGroup End Effectors
Tube Size 40 mm / 25 mm
Product Function Robotic Tooling
Product Series ED
Finish Blue
Product Type Swivel Arm
Material Aluminum
Back to Top