destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø25mm/1.00"

CPI-ED25-40-25-400

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.54
Length (in) 15.96
Tube Combinations (in) 1.57 / 0.98
Tube Diameter (in) 1.57|0.98
Tube Combinations (mm) 40 / 25
Tube Diameter (mm) 40|25
Weight (kg) 0.7
Length (mm) 405.5
Material Aluminum
Product Type Swivel Arm
Product Function Robotic Tooling
Finish Blue
DistributorGroup End Effectors
Tube Size 40 mm / 25 mm
Product Series ED
Back to Top