destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø40mm/1.50"

CPI-ED25-40-40-200

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.03
Tube Combinations (in) 1.57 / 1.57
Tube Diameter (in) 1.57|1.57
Length (in) 8.25
Tube Diameter (mm) 40|40
Length (mm) 209.5
Tube Combinations (mm) 40 / 40
Weight (kg) 0.47
Product Series ED
Product Function Robotic Tooling
Material Aluminum
Tube Size 40 mm / 40 mm
Finish Blue
DistributorGroup End Effectors
Product Type Swivel Arm
Back to Top