webstrip_destaco
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø40mm/1.50"

CPI-ED25-40-40-400

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.57|1.57
Length (in) 16
Tube Combinations (in) 1.57 / 1.57
Weight (lb) 1.59
Length (mm) 406.3
Tube Combinations (mm) 40 / 40
Tube Diameter (mm) 40|40
Weight (kg) 0.72
Product Type Swivel Arm
Material Aluminum
Tube Size 40 mm / 40 mm
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series ED
Finish Blue
Back to Top