Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-075-28
CPI-ES10-075-28
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.00
Weight (lb)
2.08
Length (in)
28
Apple Core (in)
0.75
Length (mm)
711.2
Tube Diameter (mm)
25.4
Weight (kg)
0.95
Apple Core (mm)
19
Material
Aluminum
DistributorGroup
End Effectors
Product Type
Single End Extensions
Product Series
ES
Tube Size
1.00 in
Apple Core Size
19
Finish
Silver
Product Function
Robotic Tooling
Back to Top