destacofullWidthHeight
End Effectors
Destaco’s CPI-NPG-10-04 Series of nest pad guides.

CPI-NPG-10-04

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 4
Length (mm) 101.6
Product Type Nest Pad Guides
DistributorGroup End Effectors
Product Series NPG
Product Function Robotic Tooling
Back to Top