destacofullWidthHeight
End Effectors
Destaco’s CPI-NPG-10-04 Series of nest pad guides.

CPI-NPG-10-08

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 8
Length (mm) 203.2
283-HTS_TARIFF_CODE 76109090
Product Type Nest Pad Guides
PublishedDate 1704224064000
Product Series NPG
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top