destacofullWidthHeight
End Effectors
Destaco’s CPI-NPG-10-04 Series of nest pad guides.

CPI-NPG-10-12

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 12
Length (mm) 304.8
Product Type Nest Pad Guides
Product Series NPG
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top