destacofullWidthHeight
End Effectors
Destaco’s CPI-NPG-24S-3.5-04 Series of nest pad guides.

CPI-NPG-24S-6.5-06

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 6.5
Height (in) 6
Height (mm) 152.4
Length (mm) 165.1
Product Series NPG
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Nest Pad Guides
Back to Top