Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-SECM-2520M Series of wrist clamps will connect a 25 mm tube to a 20 mm tube.

CPI-SECM-2520M

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 0.98 / 0.79
Max Static Clamp Load 1 (ft lb) 10.0
Weight (lb) 0.17
Max Static Clamp Load 2 (ft lb) 10.0
Tube Diameter (in) 0.98|0.79
Tube Diameter (mm) 25|20
Max Static Clamp Load 1 (Nm) 13.6
Max Static Clamp Load 2 (Nm) 10.8
Tube Combinations (mm) 25 / 20
max_static_clamp_load1_metric 13.6
Weight (kg) 0.08
max_static_clamp_load2_metric 10.8
Product Function Robotic Tooling
Product Series SECM
PublishedDate 1675440043000
Material Aluminum
Product Type Wrist Clamp
DistributorGroup End Effectors
Tube Size 25 mm / 20 mm
Back to Top