destacofullWidthHeight
End Effectors
Destaco’s CPI-RT-2-4-15 Series of nest pad blocks feature ribbed neoprene.

CPI-UT-2-4-85

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 4
Backing Plate Height (in) 0.13
Height (in) 2
Height (mm) 50.8
Length (mm) 101.6
Material Urethane
Product Series UT
Product Type Nest Pad
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top