Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MODULAR SHEET METAL GRIPPERS WITH CONFIGURABLE PORTING & SENSORS – GR1 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Sheet Metal Grippers
Sheet Metal Gripper Series
Sheet Metal Grippers-GR1
GR1-15CE-180-SSS-MA3-T04 - Sheet Metal Gripper
GR1-15CE-180-SSS-MA3-T04 - Sheet Metal Gripper
Email product details
Visit Product Series:
Sheet Metal Grippers-GR1
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
2.7
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Sheet Metal Gripper
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
GR1 Series
GR1-15CE-180-SSS-MA4-T04 - Sheet Metal Gripper
Add to quote
Explore
GR1 Series
GR1-15CE-90F-SSS-MA4-T04 - Sheet Metal Gripper
Add to quote
Explore