84A3 - Cam Type Gripper

Model: 84A3Z300000000

Category: Sheet Metal Grippers

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Application:Gripping, holding, placing, removing and transporting of metal sheets and other parts, mainly in jigs and handling systems.

  • roller and cam principle, self-locking at end stop position
  • add-on component and end position sensing available
  • fast opening and closing action
Grip Force (N) 1,500
Grip Force (lbsf) 337
Cylinder Bore (mm) 32
Port Size G1/8
Closing/Opening Time (ms) 0
Product Type Sheet Metal Grippers
Opening Angle - Upper Jaw (deg) 60
Weight (kg) 1.40
Weight (lb) 3.08
Product Series Description Sheet Metal Gripper
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)