ACCELERATE® DIGITAL DESIGN SOLUTIONS

ACCELERATE® DIGITAL

SOLUTIONS

DESTACO’s Complete Accelerate Digital Solutions System helps customers to not only speed up the design process, but reduce the amount of risk and cost associated with press downtime resulting from unforeseen collisions or issues, not captured in the typical design process.

DESTACO provides digital solutions for fast-paced manufacturing processes, designed to “Accelerate your Productivity”

Accelearate-design-simulation

DESTACO SiMPLE

Press Shop Simulation Made Simple

DESTACO new SiMPLE software for tandem press line simulation, the software is an application running with CATIA.

It is easy to generate your press template, insert dies, automation and add motion curves to create a dynamic model of your process. It is easy to see bottlenecks in your process at an early stage when you run SiMPLE simulation it automatically optimizes the SPM to ensure you achieve the maximum output and identifies clashes and potential issues which are generated on a corrective action report for you to follow up. All this is done at the design stage to avoid expensive changes at a later stage, we call this ‘shifting left’.

  • DIY or ask DESTACO
  • Smart models for DESTACO components
  • Simulation time can be reduced
  • Corrective action report

DESTACO SiMPLE Logo

ROBOT ASSISTED BUILD AND VALIDATION

DESTACO can move on to accurately build and validate the end effector tool utilizing robot-assisted production cells. With the help of the robot, DESTACO can increase the precision in which parts are built.

  • Laser validation confirms all measurements and compliance with approved designs
  • Installation using own physical simulation and install teams
  • No need for stage sample or 2D drawings

robot-assist
Back to Top