Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
807-SE
807-SE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Exerting Force (lbf)
540.0
Clamp Arm Length (in)
3.13
Maximum Holding Capacity (lbf)
500.0
Air Consumption (ft³)
0.015
exerting_force_lbf_english
540.0
Cylinder Bore (in)
1.26
Weight (lb)
1.66
Height Under Clamp Arm (in)
1.38
Air Consumption (dm³)
0.42
Clamp Arm Length (mm)
80.0
exerting_force_n_metric
2412.0
Exerting Force (N)
2412.0
Weight (kg)
0.75
Maxmum Holding Capacity (N)
2220.0
Cylinder Bore (mm)
32
Height Under Clamp Arm (mm)
35.0
PublishedDate
1675434760000
Duty Cycle
Fair/Medium
Bolt Retainer
207105
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Replacement Seal Kit
802450-32-1-00
Application - Welding
Fair/Medium
Application - Assembly
Excellent/High
Product Function
Clamping
Clamp Arm Style
solid
Air Port size
G-1/8
Product Type
Pneumatic Toggle Clamp
Product Series
807
Download the Service Manual
/assets/documents/pdf/service_manuals/Pneumatic_Hold_Down_Clamp_-_802_807_810_Service_Information-3867.pdf
Port
G Ports
Operating Temperature
-10° to 90°C (-14° to 194° F)
Product Accessories
807-S-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802450-32-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
807CYL
Replacement Cylinder Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top