Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
817-SE
817-SE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption (ft³)
0.015
Weight (lb)
2.31
Height Under Clamp Arm (in)
2.69
Maximum Holding Capacity (lbf)
450.0
Clamp Arm Length (in)
3.04
Exerting Force (lbf)
360.0
exerting_force_lbf_english
360.0
Cylinder Bore (in)
1.26
Height Under Clamp Arm (mm)
68.3
Exerting Force (N)
1608.0
Weight (kg)
1.05
Clamp Arm Length (mm)
77.2
Air Consumption (dm³)
0.42
Cylinder Bore (mm)
32
Maxmum Holding Capacity (N)
2000.0
exerting_force_n_metric
1608.0
Product Function
Clamping
Duty Cycle
Fair/Medium
Air Port size
G-1/8
Bolt Retainer
207107
Product Series
817/827
Clamp Arm Style
u-bar
Application - Assembly
Excellent/High
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Pneumatic Toggle Clamp
PublishedDate
1675433758000
Operating Temperature
-10° to 90°C (-14° to 194° F)
Replacement Seal Kit
802450-32-1-0
Application - Welding
Fair/Medium
Product Accessories
802450-32-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
817-S-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207107
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top