Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
858-E
858-E
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption (ft³)
0.109
Maximum Holding Capacity (lbf)
4000.0
Weight (lb)
16.11
Clamp Arm Length (in)
4.81
Exerting Force (lbf)
1530.0
exerting_force_lbf_english
1530.0
Height Under Clamp Arm (in)
3.85
Cylinder Bore (in)
2.48
Weight (kg)
7.31
Clamp Arm Length (mm)
122.2
Air Consumption (dm³)
3.08
Exerting Force (N)
6857.0
Height Under Clamp Arm (mm)
97.8
Maxmum Holding Capacity (N)
17800.0
exerting_force_n_metric
6857.0
Cylinder Bore (mm)
63
Application - Assembly
Excellent/High
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style
solid
Product Function
Clamping
Air Port size
G-1/4
Product Type
Pneumatic Toggle Clamp
Replacement Seal Kit
850450-63-1-00
PublishedDate
1674248878000
Product Series
858
Application - Welding
Excellent/High
Operating Temperature
-10° to 90°C (-14° to 194° F)
Duty Cycle
Excellent/High
Product Accessories
850450-63-1-00
SET WEARING PARTS FOR THE CYLINDER GASKET
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
858-LC
Standard power clamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
858CYL
Replacment Cylinder Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top