Sterile Liquid Transfer Ports (SLTP)

Efficient Aseptic Liquid Transfer for Pharmaceutical Manufacturing

The SLTP has been engineered to utilize standard Steam In Place (SIP) processes and CRL’s proven Rapid Transfer Port (RTP) technology to enable efficient aseptic transfer of liquids from sterile product devices through a barrier wall into a clean room or isolator.

  • Multiple use product for low lifecycle cost
  • Minimal disposables adding to your GREEN footprint
  • SIP sterilize with product tank in one cycle

 

  Main System Components

  SLTP Beta Flange with Steam Connections

  SLTP Steam-in-Place Docking Plate

SLTP Modified Alpha Flange

 SLTP Beta Flange with Steam Connections  SLTP Steam-in-Place Docking Plate SLTP Modified Alpha Flange

 

 

  • SLTP Beta flange available with single or dual product connections and single condensate drain connection.
  • Product connection tube inner surfaces polished to 15 micro inch finish and sloped to maximize drainage.
  • SLTP Beta flange easily attached and removed from steam-in-place docking plate without any special tools or accessories.
  • SLTP Beta and Alpha flange constructed from 316L stainless steel material.
  • Extended polypropylene Alpha port door to accommodate product connection tubes.
  • Tri-clover fittings used on product tubes for rapid hose connect/disconnect.
  • Alpha flange equipped with mechanical interlocks to prevent improper port operation.
  • SLTP available in 105 and 190 mm sizes

 Applications

 Tank and SLTP steamed in place

  Product tank filled and ready to transfer

 

 

SLTP docked enabling aseptic liquid transfer

 

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)